IESNA:LM-63-2002
[TEST]P943109
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-935-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27534
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3669.1 3383.3 3122.8 2880.2 2682.2 2597.4 2592.9 2637.6 2756.7 3009.7
3404.1 3865.6 4386.5 4958.1 5437.4 5870.5 6272.4 6717.5 7080.7 7470.7
7951.4 8268.5 8502.2 8802.8 9234.5 10109.7 11418.1 13065.8 14424.8 14244.7
11686 6266.5 2043.7 867.8 339.4 111.6 0
3669.1 3404.1 3145.1 2899.5 2701.6 2603.3 2604.8 2646.5 2764.1 3014.2
3401.2 3843.2 4365.7 4944.7 5425.5 5864.6 6257.6 6678.8 7058.4 7449.8
7921.7 8286.3 8537.9 8752.2 9198.8 10020.4 11264.8 12914 14368.3 14210.5
11907.8 6617.8 2350.3 903.5 379.6 135.5 0
3669.1 3413.1 3164.5 2929.3 2732.8 2621.2 2606.3 2633.1 2723.9 2915.9
3244.9 3687 4197.5 4743.8 5258.8 5721.7 6108.7 6463 6836.6 7262.3
7735.6 8246.2 8662.9 8985.9 9380.4 10048.7 11121.9 12738.4 14578.1 15316.4
13621 8843 3524.7 1574.8 695.1 248.6 0
3669.1 3408.6 3182.4 2962.1 2770.1 2658.4 2625.7 2645 2707.5 2848.9
3115.4 3493.5 3944.5 4437.1 4943.2 5473.1 5977.7 6401.9 6800.8 7237
7766.9 8296.8 8779 9212.2 9715.3 10344.9 11327.3 12931.9 15374.5 17778.3
17735.2 13094.1 6666.9 3148.1 1455.7 498.6 0
3669.1 3430.9 3225.5 3035 2860.8 2737.3 2691.2 2700.1 2747.7 2851.9
3041 3331.2 3719.7 4136.5 4575.6 5093.6 5696.4 6326 6882.7 7458.8
8015.4 8636.1 9291.1 9913.2 10609.9 11488.1 12725 14546.9 17456.8 21124.4
22441.7 17519.4 11383.9 5842.3 2530.4 787.4 0
3669.1 3428 3238.9 3048.4 2877.2 2747.7 2695.6 2707.5 2753.7 2854.9
3024.6 3307.4 3681 4091.8 4520.5 5026.6 5635.4 6275.4 6861.9 7464.7
8037.8 8657 9311.9 9968.3 10697.7 11604.2 12839.6 14637.7 17459.8 21045.6
22431.3 17782.8 11334.7 5751.5 2475.3 759.1 0
3669.1 3459.2 3288 3130.3 2981.4 2862.3 2801.3 2790.9 2835.5 2926.3
3072.2 3297 3582.8 3926.6 4352.3 4837.5 5468.7 6175.7 6948.2 7769.8
8595.9 9408.7 10175.2 10920.9 11709.8 12599.9 13604.7 14844.6 16434.3 17939.1
17017.7 11964.4 5127.8 1632.9 589.4 144.4 0
3669.1 3497.9 3362.5 3246.4 3136.2 3039.5 2977 2947.2 2966.5 3045.4
3173.4 3340.1 3560.4 3867.1 4285.3 4815.2 5449.3 6178.7 6970.5 7777.3
8545.3 9279.2 9977.3 10650 11255.9 11784.3 12199.5 12433.2 12239.7 10775.1
6850 2396.4 940.7 540.3 267.9 92.3 0
3669.1 3551.5 3460.7 3383.3 3314.8 3247.9 3206.2 3192.8 3206.2 3258.3
3346.1 3471.1 3657.2 3943 4324 4807.8 5392.7 6053.6 6727.9 7385.8
7991.6 8591.5 9088.6 9529.2 9852.2 10013 9953.4 9484.6 8200 5523.7
2284.8 980.9 671.3 471.8 302.2 131 0
3669.1 3603.6 3560.4 3529.2 3499.4 3477.1 3472.6 3492 3532.2 3605.1
3701.8 3829.8 4004 4267.5 4605.3 5050.4 5598.2 6215.9 6863.4 7536.2
8219.4 8893.6 9518.8 10057.6 10484.8 10651.5 10328.5 9084.2 6440.6 2905.5
1204.2 771 546.3 373.6 244.1 111.6 0
3669.1 3679.5 3685.5 3701.8 3719.7 3746.5 3786.7 3855.2 3948.9 4068
4221.3 4408.9 4669.3 5032.5 5507.4 6083.4 6735.4 7426 8143.4 8862.4
9575.4 10274.9 10932.9 11383.9 11471.7 11001.3 9752.5 7545.1 4365.7 1635.8
845.5 585 404.9 250.1 148.8 53.6 0
3669.1 3700.3 3727.1 3771.8 3810.5 3856.6 3919.2 3995.1 4100.7 4228.8
4382.1 4581.5 4845 5191.8 5611.6 6101.3 6638.6 7201.2 7784.7 8356.3
8902.6 9444.4 9904.3 10166.3 10053.2 9429.5 8173.2 6233.7 3553 1347.1
718.9 489.7 339.4 203.9 111.6 31.3 0
3669.1 3724.2 3779.2 3838.8 3904.3 3960.8 4038.2 4126.1 4218.3 4341.9
4478.8 4633.6 4834.6 5086.1 5379.3 5708.3 6067 6436.2 6814.2 7171.5
7506.4 7777.3 7917.2 7804.1 7345.6 6471.9 5264.7 3813.5 2165.7 994.3
605.8 428.7 303.6 198 117.6 40.2 0
3669.1 3752.4 3849.2 3948.9 4035.3 4102.2 4175.2 4231.7 4274.9 4316.6
4346.3 4368.7 4389.5 4399.9 4383.6 4310.6 4176.7 4014.4 3855.2 3621.5
3238.9 2749.2 2277.4 1884.4 1562.9 1308.4 1110.4 955.6 824.6 713
599.9 501.6 407.8 305.1 195 71.4 0
3669.1 3794.1 3917.7 4038.2 4120.1 4173.7 4202 4212.4 4190.1 4151.4
4094.8 4011.4 3876 3700.3 3480.1 3235.9 2997.8 2770.1 2545.3 2319
2089.8 1881.4 1702.8 1527.2 1373.9 1239.9 1128.3 1031.5 937.7 844
733.8 628.1 506.1 378.1 221.8 87.8 0
3669.1 3829.8 3984.6 4094.8 4163.3 4185.6 4172.2 4148.4 4093.3 4014.4
3884.9 3682.5 3450.3 3228.5 3057.3 2915.9 2758.1 2576.6 2390.5 2216.3
2074.9 1999 1888.9 1737.1 1592.7 1461.7 1329.2 1199.7 1085.1 975
848.4 710 549.2 388.5 226.2 108.7 0
3669.1 3859.6 4024.8 4127.5 4164.8 4152.8 4130.5 4079.9 3989.1 3847.7
3660.2 3460.7 3280.6 3122.8 2972.5 2825.1 2668.8 2503.6 2359.2 2250.6
2217.8 2208.9 2133 2008 1872.5 1734.1 1567.4 1403.6 1251.8 1123.8
998.8 860.3 723.4 558.2 390 202.4 0
3669.1 3890.9 4060.6 4151.4 4158.8 4127.5 4087.4 4010 3870 3698.9
3545.5 3419 3283.6 3125.8 2950.2 2777.5 2597.4 2427.7 2271.4 2182.1
2152.3 2113.6 2067.5 1988.6 1851.7 1714.7 1595.6 1485.5 1400.7 1306.9
1189.3 1064.3 928.8 769.5 602.8 358.7 0
3669.1 3910.2 4078.4 4145.4 4138 4091.8 4029.3 3922.1 3762.9 3620
3520.2 3423.5 3302.9 3146.6 2956.1 2737.3 2521.5 2317.6 2138.9 2060
1976.7 1920.1 1853.2 1710.3 1568.9 1460.2 1369.4 1303.9 1251.8 1169.9
1089.6 967.5 830.6 696.6 538.8 320 0
3669.1 3917.7 4094.8 4151.4 4127.5 4078.4 3999.5 3861.1 3706.3 3591.7
3506.8 3419 3305.9 3161.5 2960.6 2713.5 2441.1 2197 2008 1914.2
1810 1716.2 1583.7 1426 1305.4 1213.1 1140.2 1079.1 1013.7 937.7
881.2 763.6 622.2 509.1 391.5 196.5 0
3669.1 3940 4106.7 4154.3 4129 4072.5 3975.7 3835.8 3681 3573.8
3493.5 3396.7 3291 3136.2 2936.8 2691.2 2411.3 2136 1930.6 1792.1
1653.7 1552.5 1409.6 1292 1178.9 1091.1 1021.1 966 919.9 867.8
916.9 760.6 580.5 443.6 329 136.9 0
3669.1 3938.5 4109.7 4158.8 4132 4069.5 3983.2 3837.3 3678 3576.8
3493.5 3401.2 3298.5 3148.1 2953.1 2706 2424.7 2143.4 1924.6 1778.7
1640.3 1534.6 1394.7 1274.1 1161 1071.7 1001.7 948.2 908 855.9
946.7 701.1 555.2 446.5 331.9 136.9 0
